IESNA:LM-63-2002
[TEST]P1390228
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA6B-940-U-RBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 800mA 6xLight Square PACKAGE 90CRI 4000K FIXTURE w/ RIGHT CORNER BACKLIGHT CONTROL
[LAMP] (84) 4000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.77A 212.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]4000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]15277.1
TILT=NONE
84 -1 1 73 145 1 1 1.5000 1.0000 0.0000
1.000 1 212.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180 182.5 185 187.5 190 192.5 195 197.5 200 202.5 205 207.5 210 212.5 215 217.5 220 222.5 225 227.5 230 232.5 235 237.5 240 242.5 245 247.5 250 252.5 255 257.5 260 262.5 265 267.5 270 272.5 275 
277.5 280 282.5 285 287.5 290 292.5 295 297.5 300 302.5 305 307.5 310 312.5 315 317.5 320 322.5 325 327.5 330 332.5 335 337.5 340 342.5 345 347.5 350 352.5 355 357.5 360
56.4 51.7 56.4 65.8 75.2 84.6 94.0 103.4 112.8 126.9 145.7 178.6 239.7 296.1 296.1 291.4 305.4 333.6 418.2 756.6 1184.2 1287.6 1160.7 982.1 737.8 601.5 531.0 493.4 474.6 441.7 394.7 286.7 112.8 32.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 51.7 56.4 65.8 75.2 84.6 89.3 98.7 103.4 117.5 126.9 150.4 188.0 230.3 235.0 230.3 225.6 239.7 282.0 455.8 672.0 733.1 681.4 606.2 502.8 446.4 422.9 408.8 399.4 380.6 338.3 263.2 126.9 32.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 51.7 56.4 61.1 70.5 79.9 84.6 94.0 94.0 103.4 112.8 126.9 136.3 164.5 173.9 169.2 150.4 145.7 150.4 155.1 159.8 178.6 206.8 230.3 267.9 296.1 314.8 328.9 324.2 319.5 282.0 239.7 136.3 32.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 51.7 56.4 61.1 70.5 75.2 79.9 89.3 89.3 98.7 103.4 117.5 122.2 145.7 150.4 150.4 136.3 131.6 136.3 136.3 141.0 155.1 178.6 197.4 225.6 253.8 267.9 277.3 277.3 282.0 258.5 225.6 136.3 37.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 51.7 56.4 61.1 65.8 75.2 79.9 84.6 84.6 89.3 94.0 103.4 112.8 126.9 131.6 131.6 122.2 122.2 122.2 122.2 122.2 131.6 145.7 159.8 188.0 206.8 220.9 230.3 230.3 239.7 235.0 211.5 141.0 42.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 47.0 51.7 56.4 65.8 70.5 75.2 75.2 75.2 84.6 84.6 94.0 98.7 103.4 108.1 108.1 103.4 108.1 103.4 103.4 103.4 108.1 117.5 126.9 145.7 164.5 169.2 178.6 183.3 202.1 206.8 192.7 141.0 47.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 47.0 51.7 56.4 61.1 65.8 70.5 70.5 70.5 75.2 75.2 79.9 84.6 84.6 84.6 89.3 89.3 94.0 89.3 84.6 84.6 84.6 84.6 89.3 103.4 117.5 122.2 126.9 136.3 159.8 183.3 178.6 141.0 51.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 47.0 51.7 56.4 61.1 61.1 65.8 65.8 65.8 70.5 70.5 75.2 79.9 79.9 79.9 79.9 79.9 84.6 84.6 79.9 79.9 79.9 79.9 84.6 98.7 112.8 117.5 122.2 131.6 145.7 159.8 155.1 122.2 47.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 47.0 51.7 56.4 56.4 61.1 65.8 65.8 65.8 65.8 65.8 70.5 70.5 70.5 70.5 75.2 75.2 75.2 75.2 75.2 75.2 75.2 75.2 79.9 94.0 108.1 112.8 117.5 122.2 131.6 136.3 131.6 103.4 47.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 47.0 47.0 51.7 56.4 56.4 61.1 61.1 61.1 61.1 61.1 65.8 65.8 65.8 65.8 65.8 65.8 65.8 70.5 65.8 70.5 70.5 70.5 75.2 84.6 98.7 108.1 112.8 117.5 112.8 108.1 103.4 84.6 42.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 47.0 47.0 51.7 51.7 51.7 56.4 56.4 56.4 56.4 56.4 61.1 56.4 56.4 56.4 56.4 56.4 56.4 61.1 61.1 65.8 65.8 65.8 70.5 79.9 94.0 103.4 108.1 108.1 98.7 84.6 79.9 65.8 37.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 47.0 47.0 51.7 51.7 51.7 51.7 51.7 51.7 51.7 51.7 56.4 51.7 51.7 51.7 51.7 51.7 51.7 56.4 56.4 61.1 61.1 61.1 65.8 75.2 84.6 89.3 94.0 89.3 79.9 70.5 65.8 51.7 28.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 47.0 47.0 47.0 47.0 51.7 51.7 51.7 51.7 51.7 51.7 51.7 51.7 51.7 47.0 47.0 47.0 47.0 51.7 47.0 51.7 56.4 61.1 65.8 70.5 75.2 75.2 75.2 70.5 65.8 56.4 47.0 37.6 18.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 42.3 42.3 47.0 47.0 47.0 47.0 47.0 47.0 47.0 47.0 47.0 47.0 47.0 42.3 42.3 42.3 42.3 42.3 42.3 47.0 47.0 56.4 61.1 65.8 65.8 61.1 61.1 51.7 47.0 37.6 32.9 18.8 9.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 42.3 42.3 42.3 42.3 47.0 42.3 42.3 42.3 42.3 42.3 42.3 42.3 42.3 37.6 37.6 37.6 37.6 37.6 32.9 37.6 42.3 51.7 56.4 61.1 56.4 47.0 42.3 32.9 28.2 23.5 14.1 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 42.3 42.3 42.3 42.3 47.0 42.3 42.3 42.3 42.3 37.6 37.6 37.6 37.6 32.9 32.9 32.9 32.9 32.9 32.9 32.9 37.6 42.3 42.3 47.0 42.3 37.6 32.9 23.5 23.5 18.8 9.4 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 42.3 42.3 42.3 42.3 42.3 42.3 37.6 37.6 37.6 37.6 37.6 32.9 32.9 28.2 28.2 28.2 28.2 32.9 32.9 32.9 28.2 32.9 28.2 32.9 28.2 23.5 23.5 18.8 14.1 14.1 9.4 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 42.3 37.6 37.6 37.6 42.3 37.6 37.6 37.6 37.6 32.9 32.9 28.2 28.2 23.5 23.5 18.8 23.5 28.2 28.2 28.2 23.5 18.8 14.1 14.1 14.1 14.1 9.4 9.4 9.4 4.7 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 42.3 37.6 37.6 37.6 37.6 37.6 32.9 32.9 32.9 28.2 28.2 23.5 23.5 18.8 18.8 14.1 18.8 23.5 28.2 23.5 14.1 9.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 42.3 37.6 37.6 37.6 37.6 37.6 32.9 32.9 32.9 28.2 23.5 18.8 18.8 14.1 14.1 9.4 14.1 18.8 23.5 18.8 9.4 9.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 42.3 37.6 37.6 37.6 37.6 37.6 32.9 32.9 28.2 23.5 23.5 18.8 18.8 14.1 9.4 9.4 9.4 14.1 14.1 14.1 9.4 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 42.3 37.6 37.6 32.9 32.9 32.9 28.2 28.2 28.2 23.5 18.8 14.1 14.1 9.4 4.7 4.7 4.7 4.7 9.4 4.7 4.7 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 42.3 37.6 37.6 32.9 32.9 32.9 28.2 28.2 23.5 18.8 14.1 9.4 9.4 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 42.3 37.6 37.6 32.9 32.9 32.9 28.2 28.2 23.5 18.8 9.4 9.4 9.4 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 42.3 37.6 37.6 32.9 32.9 32.9 28.2 28.2 18.8 14.1 9.4 4.7 4.7 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 37.6 32.9 32.9 28.2 28.2 28.2 23.5 23.5 18.8 14.1 4.7 4.7 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 37.6 32.9 32.9 28.2 28.2 28.2 23.5 23.5 14.1 9.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 37.6 32.9 32.9 28.2 28.2 28.2 23.5 18.8 14.1 9.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 37.6 32.9 32.9 28.2 28.2 23.5 23.5 18.8 9.4 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 37.6 32.9 28.2 23.5 23.5 23.5 18.8 14.1 9.4 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 37.6 32.9 28.2 23.5 23.5 18.8 18.8 9.4 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 37.6 32.9 28.2 23.5 23.5 18.8 18.8 9.4 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 37.6 32.9 28.2 23.5 23.5 18.8 14.1 9.4 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 37.6 28.2 23.5 18.8 18.8 14.1 14.1 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 37.6 28.2 23.5 18.8 18.8 14.1 9.4 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 37.6 28.2 23.5 18.8 18.8 14.1 9.4 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 32.9 28.2 23.5 18.8 18.8 14.1 9.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 32.9 28.2 23.5 18.8 18.8 14.1 9.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 32.9 28.2 23.5 18.8 14.1 9.4 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 32.9 28.2 23.5 18.8 14.1 9.4 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 32.9 28.2 23.5 18.8 14.1 9.4 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 32.9 28.2 18.8 14.1 9.4 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 32.9 28.2 18.8 14.1 9.4 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 32.9 28.2 18.8 14.1 9.4 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 32.9 28.2 18.8 14.1 9.4 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 32.9 23.5 18.8 14.1 9.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 32.9 23.5 18.8 14.1 9.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 32.9 23.5 18.8 14.1 9.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 32.9 23.5 18.8 14.1 9.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 32.9 23.5 18.8 14.1 9.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 32.9 23.5 18.8 14.1 9.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 32.9 23.5 18.8 14.1 9.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 32.9 23.5 18.8 14.1 9.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 32.9 23.5 18.8 14.1 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 32.9 23.5 18.8 14.1 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 32.9 23.5 18.8 14.1 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 37.6 28.2 23.5 14.1 9.4 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 37.6 28.2 23.5 14.1 9.4 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 37.6 28.2 23.5 14.1 9.4 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 37.6 28.2 23.5 18.8 9.4 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 42.3 32.9 28.2 18.8 14.1 9.4 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 42.3 32.9 28.2 23.5 14.1 9.4 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 42.3 32.9 28.2 23.5 14.1 9.4 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 47.0 37.6 32.9 28.2 18.8 14.1 9.4 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 47.0 37.6 32.9 28.2 23.5 18.8 9.4 4.7 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 51.7 42.3 37.6 32.9 23.5 18.8 14.1 9.4 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 51.7 42.3 37.6 32.9 28.2 23.5 14.1 9.4 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 56.4 47.0 42.3 37.6 32.9 28.2 18.8 14.1 9.4 4.7 4.7 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 56.4 51.7 47.0 42.3 37.6 32.9 23.5 18.8 14.1 9.4 4.7 4.7 4.7 4.7 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 61.1 51.7 47.0 42.3 37.6 32.9 28.2 23.5 14.1 9.4 9.4 9.4 4.7 4.7 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 61.1 56.4 51.7 47.0 42.3 37.6 32.9 28.2 18.8 14.1 9.4 9.4 4.7 4.7 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 65.8 61.1 56.4 51.7 47.0 42.3 37.6 32.9 23.5 18.8 14.1 14.1 9.4 9.4 9.4 4.7 4.7 4.7 4.7 4.7 4.7 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.7 4.7 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 65.8 61.1 56.4 51.7 47.0 47.0 42.3 32.9 28.2 18.8 18.8 14.1 14.1 9.4 9.4 9.4 4.7 4.7 4.7 4.7 4.7 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.7 4.7 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 70.5 65.8 61.1 56.4 51.7 51.7 47.0 37.6 32.9 23.5 23.5 18.8 18.8 14.1 14.1 14.1 9.4 9.4 9.4 9.4 9.4 9.4 4.7 4.7 4.7 4.7 4.7 4.7 4.7 4.7 4.7 9.4 9.4 4.7 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 70.5 65.8 61.1 56.4 56.4 51.7 47.0 42.3 32.9 28.2 23.5 18.8 18.8 14.1 14.1 14.1 9.4 9.4 9.4 9.4 9.4 9.4 4.7 4.7 4.7 4.7 4.7 4.7 4.7 4.7 4.7 9.4 9.4 4.7 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 70.5 65.8 61.1 61.1 56.4 56.4 51.7 47.0 37.6 32.9 28.2 23.5 23.5 18.8 18.8 14.1 14.1 14.1 14.1 14.1 9.4 9.4 4.7 4.7 4.7 4.7 4.7 4.7 4.7 9.4 9.4 9.4 9.4 9.4 9.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 75.2 70.5 65.8 61.1 61.1 56.4 56.4 47.0 42.3 32.9 28.2 28.2 23.5 18.8 18.8 18.8 14.1 14.1 14.1 14.1 14.1 14.1 9.4 9.4 9.4 9.4 9.4 9.4 9.4 9.4 9.4 14.1 14.1 9.4 9.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 75.2 70.5 65.8 65.8 61.1 61.1 56.4 51.7 42.3 37.6 32.9 28.2 28.2 23.5 23.5 18.8 18.8 18.8 18.8 18.8 14.1 14.1 9.4 9.4 9.4 9.4 9.4 9.4 9.4 14.1 14.1 14.1 14.1 14.1 14.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 75.2 70.5 65.8 65.8 61.1 61.1 61.1 51.7 47.0 37.6 32.9 32.9 28.2 23.5 23.5 18.8 18.8 18.8 18.8 18.8 14.1 14.1 9.4 9.4 9.4 9.4 9.4 9.4 9.4 14.1 14.1 14.1 14.1 14.1 14.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 75.2 70.5 65.8 65.8 61.1 61.1 61.1 56.4 51.7 42.3 37.6 32.9 32.9 28.2 28.2 23.5 23.5 23.5 23.5 18.8 14.1 14.1 9.4 9.4 9.4 9.4 9.4 9.4 9.4 14.1 14.1 14.1 14.1 14.1 14.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 75.2 70.5 70.5 70.5 65.8 65.8 65.8 56.4 51.7 47.0 37.6 37.6 32.9 28.2 28.2 23.5 23.5 23.5 23.5 23.5 18.8 18.8 14.1 14.1 14.1 14.1 14.1 14.1 14.1 14.1 14.1 14.1 14.1 14.1 14.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 75.2 70.5 70.5 70.5 65.8 65.8 65.8 61.1 56.4 47.0 42.3 37.6 37.6 32.9 32.9 28.2 28.2 28.2 28.2 23.5 18.8 18.8 14.1 14.1 14.1 14.1 14.1 14.1 14.1 14.1 14.1 14.1 14.1 14.1 14.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 75.2 70.5 70.5 70.5 65.8 65.8 65.8 61.1 56.4 51.7 42.3 37.6 37.6 32.9 32.9 28.2 28.2 28.2 28.2 23.5 18.8 18.8 14.1 14.1 14.1 14.1 14.1 14.1 14.1 14.1 14.1 14.1 14.1 14.1 14.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 75.2 70.5 70.5 70.5 65.8 65.8 65.8 61.1 56.4 51.7 42.3 42.3 37.6 37.6 32.9 32.9 32.9 32.9 28.2 28.2 23.5 18.8 14.1 14.1 14.1 14.1 14.1 14.1 14.1 14.1 14.1 14.1 14.1 14.1 14.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 75.2 70.5 70.5 70.5 65.8 65.8 65.8 65.8 56.4 51.7 47.0 42.3 42.3 37.6 37.6 32.9 32.9 32.9 32.9 28.2 23.5 23.5 18.8 14.1 14.1 14.1 14.1 14.1 14.1 14.1 14.1 14.1 14.1 14.1 14.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 70.5 65.8 65.8 65.8 65.8 65.8 65.8 65.8 56.4 51.7 47.0 47.0 42.3 42.3 37.6 37.6 37.6 37.6 32.9 32.9 28.2 23.5 18.8 14.1 14.1 14.1 14.1 14.1 14.1 14.1 14.1 14.1 14.1 14.1 14.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 70.5 65.8 65.8 65.8 65.8 65.8 65.8 65.8 56.4 51.7 47.0 47.0 42.3 42.3 37.6 37.6 37.6 37.6 32.9 32.9 28.2 23.5 18.8 14.1 14.1 14.1 14.1 14.1 14.1 14.1 14.1 14.1 14.1 14.1 14.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 70.5 65.8 65.8 65.8 65.8 65.8 65.8 65.8 56.4 51.7 47.0 47.0 42.3 42.3 42.3 42.3 42.3 42.3 37.6 37.6 32.9 28.2 23.5 18.8 18.8 18.8 18.8 18.8 18.8 14.1 14.1 14.1 14.1 14.1 14.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 70.5 65.8 65.8 65.8 65.8 65.8 61.1 61.1 56.4 51.7 51.7 51.7 47.0 47.0 42.3 42.3 42.3 47.0 47.0 42.3 37.6 32.9 28.2 23.5 23.5 18.8 18.8 23.5 18.8 18.8 14.1 14.1 14.1 14.1 14.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 70.5 65.8 65.8 61.1 61.1 61.1 61.1 61.1 56.4 51.7 51.7 51.7 47.0 47.0 47.0 47.0 47.0 47.0 51.7 47.0 37.6 32.9 28.2 23.5 23.5 23.5 23.5 23.5 23.5 18.8 14.1 14.1 9.4 9.4 9.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 70.5 65.8 65.8 61.1 61.1 61.1 56.4 56.4 56.4 51.7 51.7 51.7 47.0 47.0 47.0 47.0 47.0 51.7 56.4 51.7 42.3 37.6 32.9 28.2 28.2 23.5 23.5 28.2 23.5 18.8 14.1 14.1 9.4 9.4 9.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 70.5 65.8 65.8 61.1 61.1 61.1 56.4 56.4 56.4 51.7 51.7 51.7 51.7 51.7 51.7 51.7 51.7 56.4 56.4 56.4 47.0 47.0 47.0 42.3 42.3 37.6 32.9 37.6 32.9 28.2 23.5 18.8 14.1 9.4 9.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 70.5 65.8 65.8 61.1 61.1 61.1 61.1 56.4 56.4 56.4 56.4 56.4 51.7 51.7 56.4 56.4 56.4 56.4 61.1 56.4 56.4 56.4 61.1 61.1 56.4 47.0 47.0 42.3 37.6 32.9 28.2 23.5 14.1 9.4 9.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 65.8 65.8 61.1 61.1 61.1 61.1 61.1 56.4 56.4 56.4 56.4 56.4 56.4 56.4 56.4 56.4 56.4 61.1 61.1 61.1 61.1 65.8 75.2 75.2 65.8 61.1 56.4 51.7 47.0 42.3 37.6 23.5 18.8 9.4 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 65.8 65.8 61.1 61.1 61.1 61.1 61.1 56.4 56.4 56.4 56.4 56.4 56.4 56.4 61.1 61.1 61.1 61.1 61.1 61.1 65.8 75.2 89.3 89.3 79.9 70.5 65.8 56.4 51.7 47.0 42.3 28.2 18.8 9.4 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 65.8 65.8 61.1 61.1 61.1 65.8 61.1 61.1 61.1 61.1 61.1 61.1 61.1 61.1 65.8 65.8 65.8 65.8 65.8 65.8 70.5 79.9 89.3 94.0 89.3 84.6 79.9 75.2 70.5 61.1 56.4 42.3 28.2 9.4 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 70.5 65.8 65.8 65.8 65.8 65.8 65.8 61.1 61.1 65.8 65.8 65.8 65.8 65.8 70.5 70.5 70.5 70.5 75.2 75.2 79.9 84.6 94.0 98.7 98.7 98.7 98.7 89.3 84.6 79.9 75.2 61.1 37.6 9.4 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 70.5 65.8 65.8 65.8 65.8 70.5 65.8 65.8 65.8 65.8 65.8 65.8 65.8 65.8 70.5 70.5 75.2 75.2 79.9 79.9 84.6 84.6 94.0 98.7 108.1 112.8 112.8 108.1 103.4 94.0 89.3 75.2 47.0 9.4 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 70.5 65.8 65.8 65.8 65.8 70.5 65.8 65.8 65.8 70.5 70.5 70.5 70.5 70.5 75.2 75.2 79.9 79.9 84.6 84.6 89.3 89.3 94.0 103.4 117.5 126.9 126.9 122.2 117.5 108.1 103.4 89.3 56.4 9.4 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 70.5 70.5 70.5 70.5 70.5 75.2 70.5 70.5 70.5 75.2 75.2 75.2 75.2 79.9 84.6 84.6 89.3 89.3 89.3 89.3 94.0 94.0 98.7 112.8 126.9 131.6 136.3 136.3 136.3 136.3 131.6 108.1 56.4 9.4 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 70.5 70.5 70.5 70.5 75.2 75.2 75.2 75.2 75.2 79.9 84.6 84.6 84.6 84.6 89.3 94.0 98.7 94.0 94.0 94.0 98.7 98.7 103.4 117.5 131.6 141.0 145.7 145.7 155.1 164.5 155.1 131.6 61.1 9.4 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 70.5 75.2 75.2 75.2 75.2 79.9 79.9 79.9 79.9 84.6 89.3 89.3 89.3 94.0 98.7 98.7 103.4 103.4 98.7 94.0 98.7 98.7 108.1 126.9 141.0 145.7 150.4 159.8 173.9 188.0 183.3 150.4 61.1 9.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 70.5 75.2 75.2 75.2 79.9 79.9 84.6 84.6 84.6 89.3 94.0 94.0 94.0 98.7 103.4 108.1 112.8 108.1 103.4 98.7 103.4 103.4 112.8 131.6 145.7 150.4 159.8 169.2 192.7 216.2 206.8 169.2 61.1 9.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 70.5 75.2 75.2 79.9 84.6 84.6 89.3 89.3 94.0 98.7 103.4 108.1 112.8 122.2 122.2 122.2 126.9 122.2 122.2 117.5 126.9 141.0 150.4 173.9 188.0 192.7 202.1 206.8 220.9 230.3 211.5 159.8 56.4 9.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 75.2 79.9 79.9 79.9 89.3 89.3 94.0 98.7 103.4 108.1 117.5 122.2 136.3 145.7 141.0 141.0 141.0 136.3 141.0 141.0 150.4 178.6 192.7 216.2 230.3 239.7 244.4 244.4 249.1 244.4 216.2 145.7 56.4 9.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 75.2 79.9 79.9 84.6 89.3 94.0 98.7 103.4 108.1 117.5 126.9 136.3 155.1 164.5 159.8 155.1 150.4 150.4 155.1 159.8 173.9 211.5 230.3 253.8 272.6 282.0 286.7 277.3 272.6 258.5 220.9 136.3 51.7 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 75.2 79.9 79.9 84.6 94.0 98.7 103.4 108.1 117.5 126.9 136.3 150.4 173.9 188.0 178.6 169.2 164.5 164.5 173.9 178.6 197.4 249.1 267.9 296.1 314.8 324.2 328.9 314.8 300.7 272.6 225.6 122.2 47.0 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 75.2 79.9 84.6 89.3 98.7 103.4 112.8 117.5 131.6 145.7 164.5 197.4 235.0 244.4 239.7 235.0 249.1 314.8 465.2 606.2 695.5 733.1 700.2 559.2 493.4 451.1 427.6 394.7 361.8 314.8 225.6 112.8 47.0 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 75.2 79.9 84.6 89.3 98.7 108.1 117.5 126.9 141.0 159.8 188.0 239.7 296.1 300.7 296.1 300.7 333.6 460.5 756.6 1029.1 1193.6 1212.4 1132.5 822.4 667.3 573.3 521.6 469.9 418.2 352.4 225.6 103.4 42.3 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 75.2 79.9 89.3 94.0 103.4 112.8 126.9 141.0 159.8 202.1 282.0 399.4 484.0 526.3 578.0 667.3 869.4 1381.6 2283.8 3294.1 3576.1 3284.7 2692.6 2119.3 1578.9 1170.1 869.4 667.3 516.9 408.8 225.6 112.8 42.3 4.7 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 75.2 79.9 89.3 94.0 108.1 117.5 136.3 150.4 178.6 244.4 371.2 559.2 667.3 747.2 855.3 1029.1 1405.1 2302.6 3811.1 5559.2 5958.6 5352.4 4252.8 3416.3 2490.6 1766.9 1217.1 864.7 615.6 465.2 220.9 117.5 42.3 4.7 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 75.2 79.9 89.3 98.7 112.8 122.2 145.7 183.3 282.0 465.2 728.4 1019.7 1268.8 1494.3 1752.8 2095.8 2810.1 4487.7 6823.3 8801.6 9201.1 8566.7 7499.9 6729.3 5770.6 4666.3 3261.3 1978.4 1104.3 596.8 244.4 126.9 47.0 4.7 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 75.2 79.9 89.3 98.7 112.8 126.9 159.8 211.5 390.0 690.8 1085.5 1480.3 1870.3 2236.8 2645.7 3162.6 4219.9 6672.9 9835.4 12044.1 12443.5 11776.2 10742.4 10042.2 9050.7 7565.7 5300.7 3092.1 1588.3 723.7 263.2 136.3 47.0 4.7 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 75.2 79.9 89.3 103.4 117.5 131.6 169.2 244.4 493.4 911.6 1442.7 1940.8 2467.1 2984.0 3543.2 4224.6 5625.0 8858.0 12842.9 15286.5 15681.3 14990.5 13989.5 13355.2 12330.7 10460.4 7344.9 4201.1 2077.1 855.3 286.7 145.7 51.7 4.7 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 75.2 79.9 89.3 103.4 117.5 136.3 178.6 272.6 596.8 1132.5 1799.8 2401.3 3068.6 3726.5 4436.1 5291.3 7030.0 11043.1 15855.1 18529.0 18923.7 18200.0 17232.0 16668.1 15610.8 13359.9 9384.3 5314.8 2561.1 982.1 305.4 155.1 51.7 4.7 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 75.2 79.9 89.3 103.4 122.2 145.7 197.4 357.1 874.1 1597.7 2410.7 3190.8 3928.5 4685.1 5469.9 6588.3 8970.8 13364.6 18247.0 20667.1 21080.7 20568.4 20042.1 19666.2 18298.7 15225.4 10972.7 6719.9 3782.9 1278.2 380.6 159.8 47.0 4.7 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 75.2 79.9 89.3 108.1 122.2 150.4 216.2 441.7 1146.6 2058.3 3016.9 3980.2 4788.5 5643.8 6503.7 7885.3 10906.9 15681.3 20634.2 22800.6 23237.6 22936.8 22847.6 22659.6 20986.7 17091.0 12556.3 8124.9 5004.7 1574.2 455.8 164.5 47.0 4.7 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 70.5 75.2 89.3 108.1 126.9 159.8 230.3 526.3 1419.2 2518.8 3623.1 4769.7 5653.1 6607.1 7542.2 9182.3 12842.9 18002.7 23021.4 24934.0 25399.2 25305.2 25657.7 25653.0 23679.3 18956.6 14144.6 9530.0 6231.2 1870.3 531.0 169.2 42.3 4.7 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 70.5 75.2 89.3 108.1 126.9 164.5 249.1 610.9 1696.4 2984.0 4234.0 5559.2 6513.1 7565.7 8576.1 10479.2 14783.7 20324.1 25413.3 27072.1 27556.2 27673.6 28467.8 28651.1 26367.3 20822.2 15733.0 10935.1 7452.9 2166.3 606.2 173.9 37.6 4.7 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 70.5 75.2 89.3 108.1 126.9 169.2 272.6 723.7 1959.6 3430.4 4774.4 6085.5 7114.6 8284.7 9464.2 11658.7 16451.9 22791.2 27715.9 29332.5 29764.8 30150.1 31080.6 30873.8 27946.2 22189.7 16884.3 12340.1 8303.5 2467.1 733.1 188.0 42.3 4.7 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 70.5 75.2 89.3 108.1 131.6 173.9 300.7 836.5 2222.7 3881.5 5310.1 6611.8 7716.1 9003.7 10357.1 12838.2 18120.2 25258.3 30018.6 31588.1 31978.1 32626.6 33693.3 33096.5 29525.1 23557.1 18040.3 13749.9 9158.8 2767.8 860.0 206.8 42.3 4.7 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 65.8 75.2 89.3 108.1 131.6 173.9 324.2 944.5 2485.9 4328.0 5850.5 7138.1 8312.9 9722.7 11245.2 14017.7 19783.7 27725.3 32321.2 33848.4 34186.7 35098.4 36306.1 35314.6 31099.4 24919.9 19191.6 15155.0 10009.3 3063.9 982.1 220.9 47.0 4.7 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 65.8 75.2 89.3 108.1 131.6 178.6 347.7 1057.3 2749.0 4774.4 6386.2 7664.4 8914.4 10441.6 12133.4 15197.2 21451.9 30192.4 34623.8 36104.0 36395.4 37574.9 38918.9 37537.3 32678.3 26287.4 20342.9 16560.0 10859.9 3364.6 1109.0 235.0 47.0 4.7 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 65.8 75.2 89.3 108.1 131.6 183.3 357.1 1137.2 2932.3 5009.4 6588.3 7861.8 9187.0 10761.2 12561.0 15831.6 22354.1 31188.7 35601.2 37180.1 37664.2 39036.3 40253.4 38651.0 33538.3 26907.7 21301.5 17349.5 11141.8 3698.3 1207.7 235.0 47.0 4.7 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 65.8 75.2 89.3 108.1 131.6 188.0 361.8 1217.1 3115.6 5249.0 6785.7 8059.1 9459.5 11085.4 12988.6 16461.3 23256.4 32180.2 36578.6 38261.0 38933.0 40493.1 41588.0 39760.0 34398.2 27523.3 22255.5 18138.9 11428.5 4036.6 1306.4 235.0 47.0 4.7 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 61.1 70.5 84.6 108.1 131.6 188.0 371.2 1297.0 3298.8 5484.0 6987.7 8256.5 9732.1 11405.0 13416.2 17095.7 24158.6 33176.4 37551.4 39337.1 40197.0 41954.5 42917.9 40873.7 35253.5 28143.6 23214.1 18928.4 11710.4 4370.3 1400.4 230.3 47.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 61.1 70.5 84.6 108.1 131.6 192.7 375.9 1376.9 3482.1 5718.9 7185.1 8453.9 10004.6 11724.5 13843.9 17725.4 25060.9 34168.0 38528.8 40413.2 41465.8 43411.3 44252.5 41982.7 36113.4 28759.2 24168.0 19717.9 11992.4 4703.9 1499.0 230.3 47.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 61.1 70.5 84.6 108.1 131.6 188.0 371.2 1329.9 3355.2 5502.8 6992.4 8237.7 9680.4 11339.2 13364.6 17006.4 24013.0 32983.8 37415.1 39139.7 39995.0 41696.1 42593.6 40483.7 34882.2 27903.9 23129.5 18815.6 11663.4 4403.2 1503.7 253.8 47.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 61.1 70.5 84.6 108.1 131.6 183.3 361.8 1282.9 3228.4 5286.6 6804.5 8016.9 9356.1 10949.2 12885.2 16282.8 22960.3 31799.6 36301.4 37861.5 38524.1 39976.2 40939.5 38989.3 33651.0 27048.7 22091.0 17913.4 11339.2 4102.4 1508.4 272.6 47.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 56.4 65.8 79.9 103.4 126.9 178.6 357.1 1235.9 3096.8 5065.7 6611.8 7800.7 9031.9 10563.8 12405.9 15563.8 21912.4 30610.7 35187.7 36588.0 37048.6 38261.0 39280.7 37490.3 32419.8 26188.7 21047.8 17006.4 11010.2 3801.7 1508.4 296.1 42.3 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 56.4 65.8 79.9 103.4 126.9 173.9 347.7 1188.9 2969.9 4849.6 6419.1 7579.8 8707.6 10173.8 11926.6 14840.1 20859.8 29426.5 34074.0 35309.9 35577.7 36541.1 37621.9 35991.2 31188.7 25333.4 20009.2 16104.2 10681.3 3500.9 1513.1 314.8 42.3 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 56.4 65.8 79.9 103.4 126.9 169.2 324.2 1066.7 2659.8 4417.3 5916.3 7081.7 8139.0 9454.8 11010.2 13580.7 19121.1 27090.9 31794.9 33120.0 33406.7 34158.6 35136.0 33918.9 29684.9 24069.4 18796.8 14835.4 9877.7 3228.4 1367.5 296.1 42.3 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 56.4 65.8 79.9 103.4 126.9 164.5 300.7 949.2 2354.3 3984.9 5413.5 6588.3 7570.4 8731.1 10093.9 12326.0 17382.4 24755.4 29515.7 30934.9 31235.6 31776.1 32650.1 31846.5 28176.5 22800.6 17584.4 13566.6 9074.2 2951.1 1217.1 272.6 37.6 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 56.4 65.8 79.9 98.7 122.2 159.8 277.3 827.1 2044.2 3547.9 4910.7 6090.2 7001.8 8012.2 9177.6 11066.6 15643.7 22419.9 27236.6 28745.1 29059.9 29393.6 30159.5 29769.5 26672.7 21536.5 16372.0 12297.8 8270.6 2678.5 1071.4 253.8 37.6 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 56.4 65.8 79.9 98.7 122.2 155.1 253.8 704.9 1734.0 3115.6 4407.9 5592.1 6433.2 7288.5 8261.2 9807.3 13905.0 20084.4 24957.5 26555.2 26888.9 27011.1 27673.6 27697.1 25164.3 20267.7 15159.7 11029.0 7467.0 2401.3 921.0 230.3 32.9 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 56.4 65.8 79.9 98.7 117.5 150.4 230.3 596.8 1466.2 2645.7 3787.6 4830.8 5596.8 6395.6 7293.2 8646.5 12166.3 17753.6 22725.4 24562.8 24891.7 24769.5 25004.5 24821.2 22612.6 18247.0 13566.6 9595.8 6278.1 2077.1 784.8 216.2 37.6 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 56.4 65.8 79.9 94.0 117.5 141.0 211.5 488.7 1198.3 2180.4 3167.3 4064.8 4765.0 5507.5 6329.8 7481.1 10422.8 15422.8 20498.0 22575.0 22899.2 22528.0 22335.3 21940.6 20060.9 16226.4 11973.6 8162.5 5089.2 1752.8 643.8 202.1 42.3 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 56.4 65.8 75.2 94.0 112.8 136.3 188.0 375.9 930.4 1710.5 2542.3 3303.5 3928.5 4614.6 5361.8 6320.4 8684.1 13092.0 18265.8 20582.5 20902.1 20281.8 19666.2 19064.7 17509.3 14201.0 10380.6 6729.3 3900.3 1423.9 507.5 188.0 47.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 56.4 65.8 75.2 89.3 108.1 126.9 164.5 267.9 662.6 1240.6 1922.0 2537.6 3092.1 3721.8 4393.8 5155.0 6940.7 10761.2 16033.7 18590.1 18904.9 18040.3 16997.0 16184.1 14957.6 12180.4 8787.5 5296.0 2711.4 1099.6 366.5 173.9 51.7 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 56.4 65.8 75.2 89.3 103.4 122.2 155.1 235.0 540.4 996.2 1546.0 2048.9 2485.9 2984.0 3519.7 4144.7 5563.9 8623.0 13026.2 15408.7 15737.7 14877.7 13806.3 12941.6 11799.7 9520.6 6851.4 4168.2 2194.5 953.9 343.0 164.5 47.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 56.4 65.8 75.2 84.6 98.7 117.5 141.0 202.1 418.2 747.2 1165.4 1560.1 1884.4 2241.5 2650.4 3134.4 4191.7 6484.9 10018.7 12232.0 12570.4 11715.1 10615.5 9694.5 8641.8 6865.5 4915.4 3045.1 1677.6 803.6 319.5 150.4 47.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 51.7 61.1 70.5 84.6 94.0 112.8 131.6 169.2 296.1 498.1 784.8 1066.7 1278.2 1499.0 1776.3 2119.3 2814.8 4342.1 7006.5 9050.7 9398.4 8552.6 7424.8 6447.3 5484.0 4205.8 2974.6 1917.3 1156.0 653.2 296.1 141.0 42.3 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 51.7 61.1 70.5 79.9 89.3 108.1 117.5 136.3 173.9 253.8 408.8 578.0 672.0 761.3 902.2 1109.0 1438.0 2203.9 3999.0 5869.3 6231.2 5390.0 4234.0 3204.9 2326.1 1546.0 1038.5 789.5 639.1 507.5 272.6 126.9 37.6 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 51.7 61.1 70.5 79.9 89.3 103.4 112.8 126.9 150.4 197.4 291.4 408.8 484.0 526.3 596.8 704.9 883.5 1311.1 2377.8 3524.4 3759.4 3275.3 2608.1 1969.0 1461.5 1038.5 766.0 629.7 540.4 451.1 282.0 122.2 37.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.4 51.7 56.4 65.8 75.2 84.6 94.0 103.4 112.8 126.9 145.7 178.6 239.7 296.1 296.1 291.4 305.4 333.6 418.2 756.6 1184.2 1287.6 1160.7 982.1 737.8 601.5 531.0 493.4 474.6 441.7 394.7 286.7 112.8 32.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
